How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | T: | 3.188 |
| LL: | 5.25 in | LQ1: | 8.61 in |
| BE1: | 0.5 in | H: | 0.53 in |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | V: | 4.26 in |
| BF: | 0.53 | AF: | 0.38 |
| AB: | 6.76 | BD: | 9 |
| AK: | 8.5 | I: | 7.5 in |
| AA: | 15.19 | D: | 4.88 |
| AE2: | 0.97 | G: | 3.63 |
Technical Specifications
| Motor Frame Size: | 210TC | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 5/16 x 5/32 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output RPM: | 35 |
| Service Factor: | 1 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Assembly: | YF-2 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 5.14 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 5.25 |
| Ratio: | 50:1 | Output Key: | 3/4 X 4.00 |
| Output Shaft: | Hollow Bore | Ratio Range: | 50:1 |
| Bore Code: | 51 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 3.188 in |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.375 |
| Model Code: | 52YF | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

