How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AJ: | 7.25 |
| P: | 4.62 in | G: | 3.63 |
| I: | 7.5 in | AK: | 8.5 |
| AE2: | 0.97 | AA: | 15.19 |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| BF: | 0.53 | BE1: | 0.5 in |
| LL: | 5.25 in | T: | 3.188 |
| LQ1: | 8.61 in | H: | 0.53 in |
| V: | 4.26 in | BD: | 9 |
| AB: | 6.76 | AG: | 10.5 |
Technical Specifications
| Center Distance (in): | 5.25 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/4 X 4.00 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 5/16 x 5/32 | Output Diameter (in): | 3.188 in |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 50:1 |
| Assembly: | YF-2 | Ratio: | 50:1 |
| Input Bore (C Face): | 1.375 | Input HP @ 1750 RPM: | 5.14 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Output RPM: | 35 | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Model Code: | 52YF | Gear Type: | Worm |
| Bore Code: | 51 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

