How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AA: | 15.19 |
| LQ1: | 8.61 in | AE2: | 0.97 |
| AJ: | 7.25 | G: | 3.63 |
| AB: | 6.76 | BD: | 9 |
| AF: | 0.38 | D: | 4.88 |
| V: | 4.26 in | T: | 3.188 |
| P: | 4.62 in | AG: | 10.5 |
| H: | 0.53 in | LL: | 5.25 in |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| BF: | 0.53 | AK: | 8.5 |
Technical Specifications
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 3.188 in | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 60:1 | Input Keyway (C Face): | 5/16 x 5/32 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 4.27 |
| Output Key: | 3/4 X 4.00 | Model Code: | 52YF |
| Ratio Range: | 60:1 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Series Code: | OE |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Bore Code: | 51 |
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Output RPM: | 29.2 | Input Bore (C Face): | 1.375 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

