How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | H: | 0.53 in |
| LQ1: | 8.61 in | AG: | 10.5 |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| AE2: | 0.97 | T: | 3.188 |
| D: | 4.88 | I: | 7.5 in |
| AA: | 15.19 | AF: | 0.38 |
| BD: | 9 | V: | 4.26 in |
| LL: | 5.25 in | BE1: | 0.5 in |
| AB: | 6.76 | G: | 3.63 |
| P: | 4.62 in | AJ: | 7.25 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Output RPM: | 233 |
| Center Distance (in): | 5.25 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 5/16 x 5/32 | Ratio Range: | 7.5:1 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Ratio: | 7.5:1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Diameter (in): | 3.188 in | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Key: | 3/4 X 4.00 |
| Model Code: | 52YF | Assembly: | YF-2 |
| Input HP @ 1750 RPM: | 24 | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.375 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Bore Code: | 51 |
| Motor Frame Size: | 210TC | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

