How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AE2: | 0.97 |
| AA: | 15.19 | LQ1: | 8.61 in |
| D: | 4.88 | H: | 0.53 in |
| LL: | 5.25 in | AF: | 0.38 |
| BF: | 0.53 | BE1: | 0.5 in |
| AB: | 6.76 | AK: | 8.5 |
| V: | 4.26 in | T: | 3.188 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| BD: | 9 | AJ: | 7.25 |
| G: | 3.63 | P: | 4.62 in |
Technical Specifications
| Gear Type: | Worm | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output RPM: | 21.9 |
| Input Bore (C Face): | 1.375 | Motor Frame Size: | 210TC |
| Model Code: | 52YF | Assembly: | YF-2 |
| Ratio Range: | 80:1 | Input Keyway (C Face): | 5/16 x 5/32 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 3.188 in |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 2.91 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Bore Code: | 51 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Ratio: | 80:1 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/4 X 4.00 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

