How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AB: | 6.76 |
| T: | 3.188 | H: | 0.53 in |
| BE1: | 0.5 in | D: | 4.88 |
| I: | 7.5 in | BD: | 9 |
| AG: | 10.5 | P: | 4.62 in |
| AJ: | 7.25 | LL: | 5.25 in |
| AA: | 15.19 | G: | 3.63 |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| V: | 4.26 in | AE2: | 0.97 |
| BF: | 0.53 | LQ1: | 9.17 in |
Technical Specifications
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Assembly: | YF-2 |
| Input Keyway (C Face): | 3/8 x 3/16 | Motor Frame Size: | 250TC |
| Output Diameter (in): | 3.188 in | Input Style: | C-Face Quill |
| Ratio Range: | 10:1 | Shaft Seal Material: | Viton |
| Output RPM: | 175 | Ratio: | 10:1 |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/4 X 4.00 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.625 | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Bore Code: | 51 |
| Model Code: | 52YF | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 19.4 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

