How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | V: | 4.26 in |
| AE2: | 0.97 | LL: | 5.25 in |
| AB: | 6.76 | I: | 7.5 in |
| AF: | 0.38 | T: | 3.188 |
| BF: | 0.53 | AG: | 10.5 |
| D: | 4.88 | P: | 4.62 in |
| AJ: | 7.25 | LQ1: | 9.17 in |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| AA: | 15.19 | BE1: | 0.5 in |
| G: | 3.63 | AK: | 8.5 |
Technical Specifications
| Output RPM: | 175 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 52YF | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 19.4 | Input Keyway (C Face): | 3/8 x 3/16 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 1.625 |
| Center Distance (in): | 5.25 | Motor Frame Size: | 250TC |
| Assembly: | YF-2 | Service Factor: | 1 |
| Output Key: | 3/4 X 4.00 | Ratio: | 10:1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Bore Code: | 51 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Ratio Range: | 10:1 | Product Type: | Right Angle |
| Series Code: | OE | Output Diameter (in): | 3.188 in |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

