How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BE1: | 0.5 in |
| G: | 3.63 | T: | 3.188 |
| H: | 0.53 in | AJ: | 7.25 |
| AG: | 10.5 | AB: | 6.76 |
| LQ1: | 9.17 in | BD: | 9 |
| P: | 4.62 in | BF: | 0.53 |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | AF: | 0.38 |
| D: | 4.88 | V: | 4.26 in |
| AA: | 15.19 | LL: | 5.25 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 1.625 |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Bore Code: | 51 |
| Input Keyway (C Face): | 3/8 x 3/16 | Output Diameter (in): | 3.188 in |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Key: | 3/4 X 4.00 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 100:1 to 250:1 |
| Input HP @ 1750 RPM: | 2.07 | Shaft Seal Material: | Viton |
| Assembly: | YF-2 | Model Code: | 52YF |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 100:1 |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Output RPM: | 17.5 | Motor Frame Size: | 250TC |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

