How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| AF: | 0.38 | AJ: | 7.25 |
| AA: | 15.19 | BD: | 9 |
| I: | 7.5 in | AK: | 8.5 |
| LL: | 5.25 in | H: | 0.53 in |
| G: | 3.63 | AB: | 6.76 |
| V: | 4.26 in | AE2: | 0.97 |
| D: | 4.88 | BE1: | 0.5 in |
| LQ1: | 9.17 in | AG: | 10.5 |
| BF: | 0.53 | T: | 3.188 |
Technical Specifications
| Output Diameter (in): | 3.188 in | Output Shaft Assembly Code: | 2 |
| Bore Code: | 51 | Output Shaft Direction: | 2 |
| Ratio Range: | 15:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/4 X 4.00 | Assembly: | YF-2 |
| Model Code: | 52YF | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 14.3 |
| Input Bore (C Face): | 1.625 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 250TC | Output RPM: | 117 |
| Input RPM: | 1,750 | Series Code: | OE |
| Ratio: | 15:1 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/8 x 3/16 |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

