How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | I: | 7.5 in |
| P: | 4.62 in | G: | 3.63 |
| AB: | 6.76 | AJ: | 7.25 |
| LQ1: | 9.17 in | V: | 4.26 in |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| AF: | 0.38 | AE2: | 0.97 |
| BE1: | 0.5 in | BD: | 9 |
| H: | 0.53 in | AG: | 10.5 |
| T: | 3.188 | AK: | 8.5 |
| LL: | 5.25 in | BF: | 0.53 |
Technical Specifications
| Output RPM: | 117 | Bore Code: | 51 |
| Assembly: | YF-2 | Input HP @ 1750 RPM: | 14.3 |
| Input Bore (C Face): | 1.625 | Service Factor: | 1 |
| Output Key: | 3/4 X 4.00 | Input RPM: | 1,750 |
| Output Diameter (in): | 3.188 in | Housing Material: | Cast Iron |
| Motor Frame Size: | 250TC | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Ratio Range: | 15:1 |
| Ratio: | 15:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Model Code: | 52YF |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/8 x 3/16 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

