How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | D: | 4.88 |
| BE1: | 0.5 in | G: | 3.63 |
| AB: | 6.76 | BD: | 9 |
| T: | 3.188 | P: | 4.62 in |
| I: | 7.5 in | AE2: | 0.97 |
| LL: | 5.25 in | BF: | 0.53 |
| AK: | 8.5 | LQ1: | 9.17 in |
| V: | 4.26 in | H: | 0.53 in |
| AJ: | 7.25 | AG: | 10.5 |
| AA: | 15.19 | AF: | 0.38 |
Technical Specifications
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Output Key: | 3/4 X 4.00 | Output Diameter (in): | 3.188 in |
| Reducer: | Worm - Right Angle | Ratio: | 20:1 |
| No. of Gear Reductions: | Single | Model Code: | 52YF |
| Input HP @ 1750 RPM: | 11.3 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Motor Frame Size: | 250TC | Input RPM: | 1,750 |
| Assembly: | YF-2 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 51 |
| Ratio Range: | 20:1 | Output RPM: | 87.5 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.625 | Input Keyway (C Face): | 3/8 x 3/16 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

