How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | D: | 4.88 |
| LQ1: | 9.17 in | AG: | 10.5 |
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| I: | 7.5 in | AK: | 8.5 |
| LL: | 5.25 in | AE2: | 0.97 |
| V: | 4.26 in | AJ: | 7.25 |
| BF: | 0.53 | AA: | 15.19 |
| G: | 3.63 | T: | 3.188 |
| AB: | 6.76 | H: | 0.53 in |
| P: | 4.62 in | BE1: | 0.5 in |
Technical Specifications
| Output RPM: | 87.5 | Product Type: | Right Angle |
| Model Code: | 52YF | Output Key: | 3/4 X 4.00 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 11.3 | Service Factor: | 1 |
| Ratio Range: | 20:1 | Ratio: | 20:1 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Series Code: | OE | Output Diameter (in): | 3.188 in |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/8 x 3/16 | Motor Frame Size: | 250TC |
| Bore Code: | 51 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.625 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

