How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | G: | 3.63 |
| LQ1: | 9.17 in | P: | 4.62 in |
| AB: | 6.76 | AF: | 0.38 |
| H: | 0.53 in | BE1: | 0.5 in |
| V: | 4.26 in | AA: | 15.19 |
| AJ: | 7.25 | BF: | 0.53 |
| I: | 7.5 in | D: | 4.88 |
| T: | 3.188 | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | BD: | 9 |
| AG: | 10.5 | AK: | 8.5 |
Technical Specifications
| Ratio: | 25:1 | Motor Frame Size: | 250TC |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Bore Code: | 51 | Input HP @ 1750 RPM: | 9.38 |
| Assembly: | YF-2 | Ratio Range: | 25:1 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/8 x 3/16 |
| Output Diameter (in): | 3.188 in | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output RPM: | 70 | Gear Type: | Worm |
| Series Code: | OE | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Model Code: | 52YF |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.625 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/4 X 4.00 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

