How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | P: | 4.62 in |
| AE2: | 0.97 | AF: | 0.38 |
| V: | 4.26 in | LQ1: | 9.17 in |
| T: | 3.188 | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | BD: | 9 |
| G: | 3.63 | LL: | 5.25 in |
| AB: | 6.76 | D: | 4.88 |
| BE1: | 0.5 in | H: | 0.53 in |
| AA: | 15.19 | BF: | 0.53 |
| AG: | 10.5 | I: | 7.5 in |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Bore Code: | 51 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Motor Frame Size: | 250TC | Ratio Range: | 30:1 |
| Output Diameter (in): | 3.188 in | Input Bore (C Face): | 1.625 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Assembly: | YF-2 | Input Keyway (C Face): | 3/8 x 3/16 |
| Service Factor: | 1 | Model Code: | 52YF |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Ratio: | 30:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 8.04 |
| Output Key: | 3/4 X 4.00 | Output RPM: | 58.3 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

