How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | T: | 3.188 |
| V: | 4.26 in | AB: | 6.76 |
| LL: | 5.25 in | AK: | 8.5 |
| AE2: | 0.97 | G: | 3.63 |
| AA: | 15.19 | AG: | 10.5 |
| AJ: | 7.25 | H: | 0.53 in |
| LQ1: | 9.17 in | P: | 4.62 in |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| I: | 7.5 in | BE1: | 0.5 in |
| D: | 4.88 | BD: | 9 |
Technical Specifications
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Motor Frame Size: | 250TC | Ratio: | 40:1 |
| Input HP @ 1750 RPM: | 6.29 | Input Keyway (C Face): | 3/8 x 3/16 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 3.188 in | Input Bore (C Face): | 1.625 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output RPM: | 43.8 | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Output Key: | 3/4 X 4.00 |
| Housing Material: | Cast Iron | Ratio Range: | 40:1 |
| Output Shaft Direction: | 2 | Model Code: | 52YF |
| Product Type: | Right Angle | Bore Code: | 51 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

