How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| BE1: | 0.5 in | AB: | 6.76 |
| H: | 0.53 in | AA: | 15.19 |
| BD: | 9 | AG: | 10.5 |
| LQ1: | 9.17 in | BF: | 0.53 |
| G: | 3.63 | AK: | 8.5 |
| P: | 4.62 in | T: | 3.188 |
| V: | 4.26 in | AJ: | 7.25 |
| D: | 4.88 | AF: | 0.38 |
| LL: | 5.25 in | AE2: | 0.97 |
Technical Specifications
| Bore Code: | 51 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 3.188 in | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.625 | Input RPM: | 1,750 |
| Motor Frame Size: | 250TC | Input Keyway (C Face): | 3/8 x 3/16 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 6.29 |
| Model Code: | 52YF | Service Factor: | 1 |
| Output Key: | 3/4 X 4.00 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output RPM: | 43.8 |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| Ratio: | 40:1 | Ratio Range: | 40:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

