How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AE2: | 0.97 |
| T: | 3.188 | I: | 7.5 in |
| AA: | 15.19 | AF: | 0.38 |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| BE1: | 0.5 in | BF: | 0.53 |
| AK: | 8.5 | AG: | 10.5 |
| H: | 0.53 in | LL: | 5.25 in |
| P: | 4.62 in | LQ1: | 9.17 in |
| V: | 4.26 in | G: | 3.63 |
| AJ: | 7.25 | AB: | 6.76 |
Technical Specifications
| Input Keyway (C Face): | 3/8 x 3/16 | Ratio Range: | 40:1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Ratio: | 40:1 |
| Series Code: | OE | Output RPM: | 43.8 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Output Diameter (in): | 3.188 in |
| Input HP @ 1750 RPM: | 6.29 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 52YF |
| Reducer: | Worm - Right Angle | Bore Code: | 51 |
| Assembly: | YF-2 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.625 |
| Output Key: | 3/4 X 4.00 | Motor Frame Size: | 250TC |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

