How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | H: | 0.53 in |
| D: | 4.88 | AE2: | 0.97 |
| BE1: | 0.5 in | G: | 3.63 |
| BF: | 0.53 | AK: | 8.5 |
| AB: | 6.76 | LQ1: | 9.17 in |
| AF: | 0.38 | T: | 3.188 |
| V: | 4.26 in | P: | 4.62 in |
| LL: | 5.25 in | BD: | 9 |
| AG: | 10.5 | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
Technical Specifications
| Assembly: | YF-2 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 28.2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 3.188 in | Input RPM: | 1,750 |
| Ratio: | 5:1 | Input Bore (C Face): | 1.625 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Model Code: | 52YF |
| Ratio Range: | 5:1 | Output Key: | 3/4 X 4.00 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output RPM: | 341 | Input Keyway (C Face): | 3/8 x 3/16 |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 250TC | Product Type: | Right Angle |
| Bore Code: | 51 | Gear Type: | Worm |
| Series Code: | OE | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

