How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.17 in | AE2: | 0.97 |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| AA: | 15.19 | V: | 4.26 in |
| AF: | 0.38 | I: | 7.5 in |
| BE1: | 0.5 in | P: | 4.62 in |
| AG: | 10.5 | G: | 3.63 |
| T: | 3.188 | H: | 0.53 in |
| D: | 4.88 | LL: | 5.25 in |
| AJ: | 7.25 | BD: | 9 |
| AB: | 6.76 | AK: | 8.5 |
Technical Specifications
| Output Diameter (in): | 3.188 in | Input HP @ 1750 RPM: | 5.14 |
| Gear Type: | Worm | Series Code: | OE |
| Input Keyway (C Face): | 3/8 x 3/16 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Output RPM: | 35 |
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Motor Frame Size: | 250TC | Input Bore (C Face): | 1.625 |
| Ratio: | 50:1 | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Ratio Range: | 50:1 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 51 | Model Code: | 52YF |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/4 X 4.00 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

