How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.17 in | AE2: | 0.97 |
| AG: | 10.5 | I: | 7.5 in |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| BF: | 0.53 | AB: | 6.76 |
| AJ: | 7.25 | D: | 4.88 |
| AK: | 8.5 | G: | 3.63 |
| AA: | 15.19 | T: | 3.188 |
| BD: | 9 | LL: | 5.25 in |
| V: | 4.26 in | H: | 0.53 in |
| BE1: | 0.5 in | AF: | 0.38 |
Technical Specifications
| Output RPM: | 233 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Output Diameter (in): | 3.188 in |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Model Code: | 52YF | Product Type: | Right Angle |
| Ratio: | 7.5:1 | Bore Code: | 51 |
| Gear Type: | Worm | Series Code: | OE |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 24 |
| Input Keyway (C Face): | 3/8 x 3/16 | Output Key: | 3/4 X 4.00 |
| Assembly: | YF-2 | Service Factor: | 1 |
| Input RPM: | 1,750 | Motor Frame Size: | 250TC |
| Input Bore (C Face): | 1.625 | Ratio Range: | 7.5:1 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

