How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3.188 | H: | 0.53 in |
| AK: | 8.5 | LL: | 5.25 in |
| AF: | 0.38 | G: | 3.63 |
| I: | 7.5 in | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | LQ1: | 9.17 in |
| D: | 4.88 | AB: | 6.76 |
| BF: | 0.53 | BE1: | 0.5 in |
| BD: | 9 | AA: | 15.19 |
| AE2: | 0.97 | P: | 4.62 in |
| V: | 4.26 in | AG: | 10.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Output RPM: | 233 | Input Bore (C Face): | 1.625 |
| Output Key: | 3/4 X 4.00 | Model Code: | 52YF |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Assembly: | YF-2 | Ratio Range: | 7.5:1 |
| Bore Code: | 51 | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 24 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/8 x 3/16 | Ratio: | 7.5:1 |
| Motor Frame Size: | 250TC | Shaft Seal Material: | Viton |
| Output Diameter (in): | 3.188 in | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

