How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AJ: | 7.25 |
| BE1: | 0.5 in | AA: | 15.19 |
| P: | 4.62 in | G: | 3.63 |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| T: | 3.188 | AE2: | 0.97 |
| BD: | 9 | V: | 4.26 in |
| AG: | 10.5 | H: | 0.53 in |
| LQ1: | 9.17 in | D: | 4.88 |
| AF: | 0.38 | AK: | 8.5 |
| AB: | 6.76 | LL: | 5.25 in |
Technical Specifications
| Series Code: | OE | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 250TC | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Output Key: | 3/4 X 4.00 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/8 x 3/16 |
| Bore Code: | 51 | Ratio: | 7.5:1 |
| Center Distance (in): | 5.25 | Output Diameter (in): | 3.188 in |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Model Code: | 52YF | Housing Material: | Cast Iron |
| Output RPM: | 233 | Ratio Range: | 7.5:1 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input Bore (C Face): | 1.625 | Input HP @ 1750 RPM: | 24 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

