How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| G: | 3.63 | AK: | 8.5 |
| D: | 4.88 | LL: | 5.25 in |
| AA: | 15.19 | I: | 7.5 in |
| H: | 0.53 in | BD: | 9 |
| AB: | 6.76 | AG: | 10.5 |
| T: | 3.188 | AE2: | 0.97 |
| P: | 4.62 in | AF: | 0.38 |
| BF: | 0.53 | LQ1: | 9.17 in |
| BE1: | 0.5 in | AJ: | 7.25 |
Technical Specifications
| Center Distance (in): | 5.25 | Bore Code: | 51 |
| Ratio: | 80:1 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.91 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output RPM: | 21.9 | Input Style: | C-Face Quill |
| Model Code: | 52YF | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Motor Frame Size: | 250TC |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Ratio Range: | 80:1 | Output Diameter (in): | 3.188 in |
| Input Keyway (C Face): | 3/8 x 3/16 | Output Key: | 3/4 X 4.00 |
| Input Bore (C Face): | 1.625 | Series Code: | OE |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

