How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AK: | 4.5 |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| AB: | 6.76 | D: | 4.88 |
| BE: | 0.38 in | G: | 3.63 |
| AE2: | 0.97 | LL: | 5.25 in |
| AF: | 0.38 | AG: | 10.5 |
| V: | 4.26 in | T: | 3.188 |
| P: | 4.62 in | I: | 7.5 in |
| LQ: | 7.85 in | AJ: | 5.88 |
| BF: | 0.41 | AA: | 15.19 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 14.3 |
| Input Bore (C Face): | 0.625 | Output RPM: | 117 |
| Ratio Range: | 15:1 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/4 X 4.00 | Assembly: | YF-2 |
| Ratio: | 15:1 | Output Diameter (in): | 3.188 in |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Series Code: | OE | Bore Code: | 51 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Model Code: | 52YF |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

