How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BD: | 5.88 |
| T: | 3.188 | AG: | 10.5 |
| AF: | 0.38 | AB: | 6.76 |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| BF: | 0.41 | G: | 3.63 |
| P: | 4.62 in | AA: | 15.19 |
| D: | 4.88 | LQ: | 7.85 in |
| AE2: | 0.97 | BE: | 0.38 in |
| V: | 4.26 in | I: | 7.5 in |
| LL: | 5.25 in | AJ: | 5.88 |
Technical Specifications
| Input HP @ 1750 RPM: | 14.3 | Bore Code: | 51 |
| Ratio: | 15:1 | Center Distance (in): | 5.25 |
| Output Key: | 3/4 X 4.00 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.625 | Model Code: | 52YF |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 3.188 in | Output Shaft Direction: | 2 |
| Ratio Range: | 15:1 | No. of Gear Reductions: | Single |
| Assembly: | YF-2 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 x 3/32 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Motor Frame Size: | 56C | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 117 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

