How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AK: | 4.5 |
| LQ: | 7.85 in | I: | 7.5 in |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| G: | 3.63 | AF: | 0.38 |
| AJ: | 5.88 | AE2: | 0.97 |
| T: | 3.188 | H: | 0.53 in |
| AA: | 15.19 | BE: | 0.38 in |
| BF: | 0.41 | V: | 4.26 in |
| AB: | 6.76 | AG: | 10.5 |
| P: | 4.62 in | D: | 4.88 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Gear Type: | Worm |
| Bore Code: | 51 | Ratio Range: | 20:1 |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Ratio: | 20:1 | Service Factor: | 1 |
| Output Key: | 3/4 X 4.00 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Series Code: | OE | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 11.3 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output RPM: | 87.5 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 3.188 in | Model Code: | 52YF |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

