How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | BF: | 0.41 |
| D: | 4.88 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| V: | 4.26 in | BD: | 5.88 |
| T: | 3.188 | H: | 0.53 in |
| P: | 4.62 in | AF: | 0.38 |
| LQ: | 7.85 in | AK: | 4.5 |
| AB: | 6.76 | LL: | 5.25 in |
| BE: | 0.38 in | G: | 3.63 |
| I: | 7.5 in | AJ: | 5.88 |
Technical Specifications
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Output Key: | 3/4 X 4.00 | Input HP @ 1750 RPM: | 11.3 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 3.188 in |
| Ratio: | 20:1 | Input Bore (C Face): | 0.625 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Ratio Range: | 20:1 |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 51 |
| Output Shaft: | Hollow Bore | Model Code: | 52YF |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 x 3/32 | Series Code: | OE |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Output RPM: | 87.5 |
| Assembly: | YF-2 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

