How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | I: | 7.5 in |
| BF: | 0.41 | V: | 4.26 in |
| AF: | 0.38 | LL: | 5.25 in |
| H: | 0.53 in | AJ: | 5.88 |
| BD: | 5.88 | AB: | 6.76 |
| T: | 3.188 | G: | 3.63 |
| AG: | 10.5 | AK: | 4.5 |
| LQ: | 7.85 in | Center Distance (in): | 5.25 in |
| D: | 4.88 | AA: | 15.19 |
| BE: | 0.38 in | P: | 4.62 in |
Technical Specifications
| Assembly: | YF-2 | Output Key: | 3/4 X 4.00 |
| Input Bore (C Face): | 0.625 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 x 3/32 | Bore Code: | 51 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 87.5 |
| Ratio: | 20:1 | Output Diameter (in): | 3.188 in |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 11.3 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Ratio Range: | 20:1 |
| Series Code: | OE | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Model Code: | 52YF |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

