How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | T: | 3.188 |
| AF: | 0.38 | LL: | 5.25 in |
| LQ: | 7.85 in | H: | 0.53 in |
| AE2: | 0.97 | G: | 3.63 |
| BD: | 5.88 | AG: | 10.5 |
| AB: | 6.76 | D: | 4.88 |
| BF: | 0.41 | Center Distance (in): | 5.25 in |
| BE: | 0.38 in | AK: | 4.5 |
| AA: | 15.19 | V: | 4.26 in |
| I: | 7.5 in | AJ: | 5.88 |
Technical Specifications
| Output RPM: | 70 | Housing Material: | Cast Iron |
| Output Diameter (in): | 3.188 in | Ratio: | 25:1 |
| Input Bore (C Face): | 0.625 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 3/16 x 3/32 | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 51 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Gear Type: | Worm | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 25:1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Output Key: | 3/4 X 4.00 |
| Model Code: | 52YF | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 9.38 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

