How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | T: | 3.188 |
| P: | 4.62 in | I: | 7.5 in |
| BE: | 0.38 in | V: | 4.26 in |
| LL: | 5.25 in | BF: | 0.41 |
| D: | 4.88 | AK: | 4.5 |
| LQ: | 7.85 in | G: | 3.63 |
| Center Distance (in): | 5.25 in | BD: | 5.88 |
| AJ: | 5.88 | AG: | 10.5 |
| H: | 0.53 in | AA: | 15.19 |
| AB: | 6.76 | AE2: | 0.97 |
Technical Specifications
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Ratio Range: | 30:1 | Motor Frame Size: | 56C |
| Output Diameter (in): | 3.188 in | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.625 | Output Shaft Direction: | 2 |
| Bore Code: | 51 | Ratio: | 30:1 |
| Product Type: | Right Angle | Output Key: | 3/4 X 4.00 |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Assembly: | YF-2 | Output RPM: | 58.3 |
| Input HP @ 1750 RPM: | 8.04 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 52YF | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

