How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | LQ: | 7.85 in |
| V: | 4.26 in | BF: | 0.41 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | G: | 3.63 |
| P: | 4.62 in | T: | 3.188 |
| BE: | 0.38 in | AF: | 0.38 |
| AB: | 6.76 | H: | 0.53 in |
| AA: | 15.19 | LL: | 5.25 in |
| AK: | 4.5 | BD: | 5.88 |
| AJ: | 5.88 | D: | 4.88 |
Technical Specifications
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Key: | 3/4 X 4.00 | Input Bore (C Face): | 0.625 |
| Housing Material: | Cast Iron | Model Code: | 52YF |
| Input Style: | C-Face Quill | Bore Code: | 51 |
| Output Shaft Direction: | 2 | Output RPM: | 58.3 |
| Ratio Range: | 30:1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 8.04 |
| Output Diameter (in): | 3.188 in | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Ratio: | 30:1 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Assembly: | YF-2 | Motor Frame Size: | 56C |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Series Code: | OE | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

