How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | G: | 3.63 |
| H: | 0.53 in | D: | 4.88 |
| BF: | 0.41 | AE2: | 0.97 |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| AA: | 15.19 | BE: | 0.38 in |
| I: | 7.5 in | V: | 4.26 in |
| LQ: | 7.85 in | T: | 3.188 |
| P: | 4.62 in | AF: | 0.38 |
| AJ: | 5.88 | AG: | 10.5 |
| AK: | 4.5 | BD: | 5.88 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output RPM: | 43.8 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 5.25 |
| Assembly: | YF-2 | Model Code: | 52YF |
| Output Shaft: | Hollow Bore | Output Key: | 3/4 X 4.00 |
| Bore Code: | 51 | Series Code: | OE |
| Input HP @ 1750 RPM: | 6.29 | Output Diameter (in): | 3.188 in |
| Ratio Range: | 40:1 | Ratio: | 40:1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Bore (C Face): | 0.625 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

