How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| AA: | 15.19 | AG: | 10.5 |
| AE2: | 0.97 | AK: | 4.5 |
| AB: | 6.76 | AJ: | 5.88 |
| G: | 3.63 | T: | 3.188 |
| LL: | 5.25 in | P: | 4.62 in |
| I: | 7.5 in | AF: | 0.38 |
| BD: | 5.88 | V: | 4.26 in |
| D: | 4.88 | BF: | 0.41 |
| LQ: | 7.85 in | BE: | 0.38 in |
Technical Specifications
| Series Code: | OE | Input HP @ 1750 RPM: | 28.2 |
| Service Factor: | 1 | Bore Code: | 51 |
| Input Keyway (C Face): | 3/16 x 3/32 | No. of Gear Reductions: | Single |
| Assembly: | YF-2 | Shaft Seal Material: | Viton |
| Ratio Range: | 5:1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Ratio: | 5:1 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 52YF | Output Diameter (in): | 3.188 in |
| Output Key: | 3/4 X 4.00 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Output RPM: | 341 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.625 |
| Center Distance (in): | 5.25 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

