How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | G: | 3.63 |
| H: | 0.53 in | LQ: | 7.85 in |
| BE: | 0.38 in | P: | 4.62 in |
| BD: | 5.88 | BF: | 0.41 |
| AF: | 0.38 | AB: | 6.76 |
| AG: | 10.5 | V: | 4.26 in |
| T: | 3.188 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| AA: | 15.19 | AE2: | 0.97 |
| LL: | 5.25 in | AJ: | 5.88 |
Technical Specifications
| Motor Frame Size: | 56C | Model Code: | 52YF |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Key: | 3/4 X 4.00 | Input HP @ 1750 RPM: | 28.2 |
| Assembly: | YF-2 | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio Range: | 5:1 | Output Diameter (in): | 3.188 in |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 0.625 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Ratio: | 5:1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Output RPM: | 341 | Bore Code: | 51 |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

