How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3.188 | LQ: | 7.85 in |
| AB: | 6.76 | D: | 4.88 |
| AJ: | 5.88 | G: | 3.63 |
| H: | 0.53 in | LL: | 5.25 in |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| BF: | 0.41 | AA: | 15.19 |
| I: | 7.5 in | AK: | 4.5 |
| V: | 4.26 in | AF: | 0.38 |
| BE: | 0.38 in | AE2: | 0.97 |
| BD: | 5.88 | P: | 4.62 in |
Technical Specifications
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 28.2 |
| Output Key: | 3/4 X 4.00 | Service Factor: | 1 |
| Input Bore (C Face): | 0.625 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 341 |
| Bore Code: | 51 | Ratio Range: | 5:1 |
| Model Code: | 52YF | Ratio: | 5:1 |
| Shaft Seal Material: | Viton | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Motor Frame Size: | 56C |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 3.188 in | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 x 3/32 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

