How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AB: | 6.76 |
| AE2: | 0.97 | AF: | 0.38 |
| AJ: | 5.88 | LQ: | 7.85 in |
| Center Distance (in): | 5.25 in | T: | 3.188 |
| D: | 4.88 | BF: | 0.41 |
| P: | 4.62 in | G: | 3.63 |
| BD: | 5.88 | BE: | 0.38 in |
| AK: | 4.5 | AA: | 15.19 |
| H: | 0.53 in | LL: | 5.25 in |
| I: | 7.5 in | AG: | 10.5 |
Technical Specifications
| Output Diameter (in): | 3.188 in | Input Keyway (C Face): | 3/16 x 3/32 |
| Assembly: | YF-2 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Output RPM: | 35 |
| Motor Frame Size: | 56C | Ratio Range: | 50:1 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Ratio: | 50:1 | Output Key: | 3/4 X 4.00 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 5.14 |
| Input Bore (C Face): | 0.625 | Input RPM: | 1,750 |
| Bore Code: | 51 | Service Factor: | 1 |
| Model Code: | 52YF | Center Distance (in): | 5.25 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

