How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | BF: | 0.41 |
| I: | 7.5 in | G: | 3.63 |
| AG: | 10.5 | AE2: | 0.97 |
| V: | 4.26 in | AJ: | 5.88 |
| P: | 4.62 in | BD: | 5.88 |
| LL: | 5.25 in | AF: | 0.38 |
| AB: | 6.76 | H: | 0.53 in |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| D: | 4.88 | T: | 3.188 |
| LQ: | 7.85 in | AK: | 4.5 |
Technical Specifications
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Output Key: | 3/4 X 4.00 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 35 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Ratio: | 50:1 |
| Center Distance (in): | 5.25 | Bore Code: | 51 |
| Output Diameter (in): | 3.188 in | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 5.14 | Input Keyway (C Face): | 3/16 x 3/32 |
| Service Factor: | 1 | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Model Code: | 52YF | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Ratio Range: | 50:1 |
| Assembly: | YF-2 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

