How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | BE: | 0.38 in |
| T: | 3.188 | AG: | 10.5 |
| H: | 0.53 in | AJ: | 5.88 |
| AB: | 6.76 | V: | 4.26 in |
| I: | 7.5 in | G: | 3.63 |
| LQ: | 7.85 in | AK: | 4.5 |
| AA: | 15.19 | BF: | 0.41 |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| BD: | 5.88 | AF: | 0.38 |
| D: | 4.88 | AE2: | 0.97 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 4.27 | Series Code: | OE |
| Shaft Seal Material: | Viton | Ratio Range: | 60:1 |
| Output Key: | 3/4 X 4.00 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio: | 60:1 |
| Output Diameter (in): | 3.188 in | Model Code: | 52YF |
| Output RPM: | 29.2 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Assembly: | YF-2 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Bore Code: | 51 | Input Bore (C Face): | 0.625 |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

