How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3.188 | G: | 3.63 |
| AB: | 6.76 | BE: | 0.38 in |
| AJ: | 5.88 | LQ: | 7.85 in |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| V: | 4.26 in | P: | 4.62 in |
| I: | 7.5 in | AF: | 0.38 |
| AG: | 10.5 | BF: | 0.41 |
| H: | 0.53 in | LL: | 5.25 in |
| AE2: | 0.97 | BD: | 5.88 |
| AK: | 4.5 | D: | 4.88 |
Technical Specifications
| Gear Type: | Worm | Product Type: | Right Angle |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/4 X 4.00 |
| Input Bore (C Face): | 0.625 | Output RPM: | 29.2 |
| Input Style: | C-Face Quill | Output Diameter (in): | 3.188 in |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Bore Code: | 51 | Series Code: | OE |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 4.27 | Ratio Range: | 60:1 |
| No. of Gear Reductions: | Single | Assembly: | YF-2 |
| Ratio: | 60:1 | Model Code: | 52YF |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

