How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | V: | 4.26 in |
| BD: | 5.88 | AF: | 0.38 |
| AG: | 10.5 | G: | 3.63 |
| P: | 4.62 in | BE: | 0.38 in |
| LQ: | 7.85 in | T: | 3.188 |
| AA: | 15.19 | BF: | 0.41 |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| H: | 0.53 in | AJ: | 5.88 |
| I: | 7.5 in | AB: | 6.76 |
| D: | 4.88 | LL: | 5.25 in |
Technical Specifications
| Input Style: | C-Face Quill | Output RPM: | 233 |
| Bore Code: | 51 | Service Factor: | 1 |
| Model Code: | 52YF | Input HP @ 1750 RPM: | 24 |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Ratio Range: | 7.5:1 | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 0.625 | No. of Gear Reductions: | Single |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Assembly: | YF-2 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Ratio: | 7.5:1 | Motor Frame Size: | 56C |
| Output Key: | 3/4 X 4.00 | Input Keyway (C Face): | 3/16 x 3/32 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 3.188 in |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

