How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | BE: | 0.38 in |
| BD: | 5.88 | AE2: | 0.97 |
| AK: | 4.5 | AF: | 0.38 |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| AJ: | 5.88 | AB: | 6.76 |
| H: | 0.53 in | D: | 4.88 |
| LQ: | 7.85 in | BF: | 0.41 |
| G: | 3.63 | P: | 4.62 in |
| AG: | 10.5 | I: | 7.5 in |
| T: | 3.188 | V: | 4.26 in |
Technical Specifications
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 24 |
| Output Key: | 3/4 X 4.00 | Motor Frame Size: | 56C |
| Bore Code: | 51 | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Ratio: | 7.5:1 |
| Series Code: | OE | Input Keyway (C Face): | 3/16 x 3/32 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input Bore (C Face): | 0.625 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Ratio Range: | 7.5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Output RPM: | 233 | Input RPM: | 1,750 |
| Output Diameter (in): | 3.188 in | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 52YF |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

