How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | H: | 0.53 in |
| LQ: | 7.85 in | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | AJ: | 5.88 |
| I: | 7.5 in | AA: | 15.19 |
| P: | 4.62 in | T: | 3.438 |
| AB: | 6.76 | V: | 4.26 in |
| BE: | 0.38 in | BF: | 0.41 |
| AE2: | 0.97 | G: | 3.63 |
| BD: | 5.88 | D: | 4.88 |
| AK: | 4.5 | AF: | 0.38 |
Technical Specifications
| Motor Frame Size: | 140TC | Input Bore (C Face): | 0.875 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Bore Code: | 55 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Assembly: | YF-2 | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 x 3/32 |
| Reducer: | Worm - Right Angle | Ratio: | 10:1 |
| Housing Material: | Cast Iron | Ratio Range: | 10:1 |
| Input RPM: | 1,750 | Model Code: | 52YF |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 19.4 |
| Output Diameter (in): | 3.438 in | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 7/8 X 4.00 | Output RPM: | 175 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

