How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | BF: | 0.41 |
| AF: | 0.38 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | LQ: | 7.85 in |
| BD: | 5.88 | AG: | 10.5 |
| G: | 3.63 | LL: | 5.25 in |
| D: | 4.88 | T: | 3.438 |
| AE2: | 0.97 | I: | 7.5 in |
| AA: | 15.19 | AB: | 6.76 |
| H: | 0.53 in | AJ: | 5.88 |
| P: | 4.62 in | AK: | 4.5 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Bore Code: | 55 |
| Output RPM: | 175 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Key: | 7/8 X 4.00 | Output Diameter (in): | 3.438 in |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Ratio Range: | 10:1 |
| Input HP @ 1750 RPM: | 19.4 | Model Code: | 52YF |
| Gear Type: | Worm | Ratio: | 10:1 |
| Housing Material: | Cast Iron | Series Code: | OE |
| No. of Gear Reductions: | Single | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Motor Frame Size: | 140TC |
| Input Bore (C Face): | 0.875 | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

