Grove Gear 52YF-2-3.438-140TC-100-L1
Part #:52YF-2-3.438-140TC-100-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | LQ: | 7.85 in |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| AA: | 15.19 | T: | 3.438 |
| H: | 0.53 in | AB: | 6.76 |
| AJ: | 5.88 | BE: | 0.38 in |
| AE2: | 0.97 | G: | 3.63 |
| P: | 4.62 in | I: | 7.5 in |
| BD: | 5.88 | LL: | 5.25 in |
| AK: | 4.5 | V: | 4.26 in |
| AG: | 10.5 | BF: | 0.41 |
Technical Specifications
| Service Factor: | 1 | Output Key: | 7/8 X 4.00 |
| Model Code: | 52YF | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Output RPM: | 17.5 |
| Output Diameter (in): | 3.438 in | Bore Code: | 55 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Ratio Range: | 100:1 to 250:1 |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.875 | No. of Gear Reductions: | Single |
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 2.07 | Ratio: | 100:1 |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

