Grove Gear 52YF-2-3.438-140TC-100-L2
Part #:52YF-2-3.438-140TC-100-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | AK: | 4.5 |
| AJ: | 5.88 | LQ: | 7.85 in |
| AF: | 0.38 | AB: | 6.76 |
| V: | 4.26 in | T: | 3.438 |
| BD: | 5.88 | Center Distance (in): | 5.25 in |
| BE: | 0.38 in | AG: | 10.5 |
| P: | 4.62 in | AA: | 15.19 |
| I: | 7.5 in | G: | 3.63 |
| H: | 0.53 in | AE2: | 0.97 |
| LL: | 5.25 in | BF: | 0.41 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.875 | Service Factor: | 1 |
| Output Diameter (in): | 3.438 in | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Bore Code: | 55 |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio: | 100:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.07 | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Assembly: | YF-2 |
| Output Key: | 7/8 X 4.00 | Ratio Range: | 100:1 to 250:1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Series Code: | OE | Output RPM: | 17.5 |
| Product Type: | Right Angle | Model Code: | 52YF |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

