Grove Gear 52YF-2-3.438-140TC-100-L3
Part #:52YF-2-3.438-140TC-100-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AB: | 6.76 |
| LQ: | 7.85 in | BD: | 5.88 |
| G: | 3.63 | D: | 4.88 |
| AK: | 4.5 | AG: | 10.5 |
| AE2: | 0.97 | H: | 0.53 in |
| I: | 7.5 in | AA: | 15.19 |
| AF: | 0.38 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| BE: | 0.38 in | T: | 3.438 |
| P: | 4.62 in | BF: | 0.41 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Bore Code: | 55 | Output Diameter (in): | 3.438 in |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Ratio: | 100:1 |
| Output Key: | 7/8 X 4.00 | Ratio Range: | 100:1 to 250:1 |
| Output RPM: | 17.5 | Product Type: | Right Angle |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 2.07 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 x 3/32 | Center Distance (in): | 5.25 |
| Model Code: | 52YF | Assembly: | YF-2 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

