Grove Gear 52YF-2-3.438-140TC-100-L9
Part #:52YF-2-3.438-140TC-100-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | V: | 4.26 in |
| I: | 7.5 in | AK: | 4.5 |
| BD: | 5.88 | AG: | 10.5 |
| T: | 3.438 | D: | 4.88 |
| LQ: | 7.85 in | AE2: | 0.97 |
| AF: | 0.38 | P: | 4.62 in |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| BF: | 0.41 | AA: | 15.19 |
| G: | 3.63 | AJ: | 5.88 |
| LL: | 5.25 in | H: | 0.53 in |
Technical Specifications
| Output Diameter (in): | 3.438 in | Housing Material: | Cast Iron |
| Bore Code: | 55 | Model Code: | 52YF |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 100:1 to 250:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 x 3/32 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Assembly: | YF-2 | Ratio: | 100:1 |
| Series Code: | OE | Output Key: | 7/8 X 4.00 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Service Factor: | 1 | Output RPM: | 17.5 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 2.07 |
| Gear Type: | Worm | Input Bore (C Face): | 0.875 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

