How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | LL: | 5.25 in |
| AE2: | 0.97 | AK: | 4.5 |
| AF: | 0.38 | AB: | 6.76 |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| LQ: | 7.85 in | V: | 4.26 in |
| D: | 4.88 | AJ: | 5.88 |
| AA: | 15.19 | H: | 0.53 in |
| G: | 3.63 | AG: | 10.5 |
| I: | 7.5 in | BD: | 5.88 |
| BF: | 0.41 | T: | 3.438 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140TC |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Ratio Range: | 15:1 | Bore Code: | 55 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Assembly: | YF-2 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 3.438 in | Series Code: | OE |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Ratio: | 15:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.875 |
| Input HP @ 1750 RPM: | 14.3 | Model Code: | 52YF |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 7/8 X 4.00 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 117 |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

