How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | V: | 4.26 in |
| P: | 4.62 in | LQ: | 7.85 in |
| AJ: | 5.88 | AE2: | 0.97 |
| AK: | 4.5 | BE: | 0.38 in |
| D: | 4.88 | AF: | 0.38 |
| AA: | 15.19 | LL: | 5.25 in |
| T: | 3.438 | I: | 7.5 in |
| AG: | 10.5 | AB: | 6.76 |
| H: | 0.53 in | G: | 3.63 |
| BF: | 0.41 | Center Distance (in): | 5.25 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Ratio: | 15:1 | Output Key: | 7/8 X 4.00 |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Model Code: | 52YF | Series Code: | OE |
| Input Keyway (C Face): | 3/16 x 3/32 | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Output RPM: | 117 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 0.875 | Center Distance (in): | 5.25 |
| Bore Code: | 55 | Product Type: | Right Angle |
| Ratio Range: | 15:1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 14.3 | Gear Type: | Worm |
| Output Diameter (in): | 3.438 in | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

