How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BE: | 0.38 in |
| I: | 7.5 in | AF: | 0.38 |
| AB: | 6.76 | AG: | 10.5 |
| BD: | 5.88 | D: | 4.88 |
| T: | 3.438 | H: | 0.53 in |
| AJ: | 5.88 | V: | 4.26 in |
| AE2: | 0.97 | G: | 3.63 |
| LL: | 5.25 in | BF: | 0.41 |
| LQ: | 7.85 in | P: | 4.62 in |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
Technical Specifications
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 15:1 |
| Bore Code: | 55 | Output Diameter (in): | 3.438 in |
| Output RPM: | 117 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Key: | 7/8 X 4.00 |
| Input Bore (C Face): | 0.875 | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Ratio Range: | 15:1 | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Model Code: | 52YF | Assembly: | YF-2 |
| Input HP @ 1750 RPM: | 14.3 | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

